33.5.1 I/O Lines
The ADC samples the voltage present on the I/O pins. Typically, the I/O pin output buffer
should be disabled to prevent interference with the input signal. This is done by writing
the corresponding Port Data Direction bit in the Data Direction register (DIR.DIR) to
‘0’, which is the default setting for the I/O pins. Additionally, to
minimize switching noise from the I/O pin’s input buffer, it is recommended to disable it
by writing the Input Buffer Enable to ‘0’ in the corresponding Pin
Configuration register (PINCFG.INEN). For more details, refer to the PORT – I/O Pin
Controller chapter.
Refer to the Pinout and Multiplexing section in the Pinout chapter and the PORT – I/O Pin Controller chapter for details.