33.5.2 Power Management
The ADC will continue to operate in any sleep mode where the selected source clock is running. ADC interrupts can be used to wake up the device from sleep modes. Events connected to the event system can trigger other operations in the system without exiting sleep modes. Refer to the Power Manager chapter for details on the different sleep modes.