13.4.5 Debug Operations

When the CPU is halted in Debug mode, OSC32KCTRL continues normal operation. If OSC32KCTRL is configured in a way that requires it periodic servicing by the CPU through interrupts or similar mechanisms, improper operation or data loss may occur during debugging.