25.6.4 Synchronization Busy

Name: SYNCBUSY
Offset: 0x04
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       ENABLESWRST 
Access RR 
Reset 00 

Bit 1 – ENABLE Enable Synchronization Busy Status

ValueDescription
0 Write synchronization for the ENABLE bit is complete
1 Write synchronization for the ENABLE bit is ongoing

Bit 0 – SWRST Software Reset Synchronization Busy Status

ValueDescription
0 Write synchronization for the SWRST bit is complete
1 Write synchronization for the SWRST bit is ongoing