25.6.3 Non-Maskable Interrupt Flag Status and Clear

Name: NMIFLAG
Offset: 0x02
Reset: 0x0000
Property: –

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        NMI 
Access R/W 
Reset 0 

Bit 0 – NMI Non-Maskable Interrupt

Writing a ‘0’ to this flag has no effect.

This flag is set when the NMI pin matches the NMI sense configuration, and will generate an interrupt request.

This flag is cleared by writing a ‘1’ to it.