11.1 Features
- Generates CPU, Advanced
High-Performance Bus (AHB), and Advanced Peripheral Bus (APB) System Clocks
- Clock source and division factor from GCLK
- Clock prescaler with 1x to 128x division
- Safe Run-Time Clock Switching From GCLK
- Module-Level Clock Gating Through Maskable Peripheral Clocks