1 Environment Setup Checklist
(Ask a Question)Complete the following steps before running simulations. Run commands from a terminal where QuestaSim is in PATH.
Note: Before you start, if vsim is not recognized, add the QuestaSim win64
directory to your PATH for the current PowerShell session (replace the version if
needed):
$env:Path = "C:\microchip\Libero_SoC_2025.2\Libero_SoC\QuestaSim_Pro\win64;$env:Path"- To verify QuestaSim installation, run
vsim -versionand confirm "QuestaSim" is reported. - To verify license, run
vsim -c -do "quit -f". If it exits without license errors, setup is correct. - To use 64-bit mode (recommended), add -64 flag to vsim for large designs.
Important: For floating licenses, use SALT_LICENSE_SERVER
instead of LM_LICENSE_FILE. Node-locked licenses work unchanged. Contact your license
administrator for server details.