5 Visualizer Debug Environment
(Ask a Question)Visualizer is the next-generation, unified debug environment included with QuestaSim ME. It brings waveform analysis, source tracing, schematic exploration and post-simulation debug together in a single-integrated workspace, replacing the classic graphical debugger. Visualizer supports two modes of operation:
- Live debug, where it is attached to a running simulation.
- Post-simulation debug, where it analyzes a previously saved database.
This flexibility lets you investigate design behavior either as the simulation runs or after it completes.
The Visualizer has the following highlights:
- Available starting with QuestaSim ME 2025.3.
- Designed to replace the QuestaSim Classic GUI as the recommended debug environment.
- Delivers significantly improved usability, performance and responsiveness.