Introduction
The PIC32CK SG01/SG00/GC01/GC00 family of microcontrollers are compatible with the SAM D5x/E5x family of microcontrollers, providing peripheral compatibility, expanded memory, and advanced security features, such as a Hardware Security Module (HSM) and secure boot functionality. The PIC32CK SG01/SG00/GC01/GC00 family offers packages with 48, 64, 100, and 144 pins.
| Family | Core | Product Lines | Applications |
|---|---|---|---|
| SAM D5x | Arm® Cortex®- M4 | SAM D51 | Security, Industrial Automation |
| SAM E5x | Arm Cortex- M4 | SAM E51, SAM E53, SAM E54 | Security, Connectivity, Industrial Automation |
| Family | Core | Product Lines | Applications |
|---|---|---|---|
| PIC32CK SG | Arm Cortex- M33 | PIC32CK SG00, PIC32CK SG01 | Connectivity, Security, Safety, Touch, Machine Learning, Automotive Infotainment, and Industrial Gateways |
| PIC32CK GC | Arm Cortex- M33 | PIC32CK GC00,PIC32CK GC01 | Connectivity, Safety, Touch, Machine Learning, Automotive Infotainment, and Industrial Gateways |
This document offers a comprehensive comparison of various features across product lines. This information assists users in determining whether the PIC32CK SG01/SG00/GC01/GC00 family of MCUs can serve as an alternative to the SAM D5x/E5x MCUs.