3 Linux® Considerations
(Ask a Question)A GitHub repository is available to generate a reference design for the PolarFire SoC Discovery Kit. This base reference design differs in functionality from the DSP FIR Filter demo design described earlier.
To boot Linux, program the Discovery Kit with the reference design available in the Discovery Kit Reference Design Repository.
FlashPro Express files for programming without using Libero are available in the Releases section.