1.1 Features
-
Atmel® ATmega256RFR2 microcontroller
-
Embedded Debugger (EDBG)
-
USB interface
-
Programming and debugging (target) through JTAG
-
Virtual COM-port interface to target via UART
-
Atmel Data Gateway Interface (DGI) to target via SPI or TWI
-
Four GPIOs connected to target for code instrumentation
-
-
Digital I/O
-
Two mechanical buttons (user and reset button)
-
One user LED
-
Five extension headers
-
-
Antenna
-
One ceramic chip antenna (2450BM15A0015E)
-
One SMA connector for external antenna
-
-
Temperature sensor and EEPROM (AT30TSE758)
-
Two possible power sources
-
External power
-
Embedded debugger USB
-
-
16MHz crystal
-
32kHz crystal