Introduction

This user guide describes the security architecture and its components available in the PolarFire® family. The FPGA fabric is common to the PolarFire family, which consists of the following FPGA devices.

PolarFire FPGAs
Microchip's PolarFire® FPGAs are the fifth-generation family of non-volatile FPGA devices, built on state-of-the-art 28 nm non-volatile process technology. PolarFire FPGAs deliver the lowest power at mid-range densities. PolarFire FPGAs lower the cost of mid-range FPGAs by integrating the industry’s lowest power FPGA fabric, lowest power 12.7 Gbps transceiver lane, built-in low power dual PCI Express® Gen2 (EP/RP), and, on select data security (S) devices, an integrated low-power crypto co-processor.
PolarFire SoC FPGAs
Microchip's PolarFire SoC FPGAs are the fifth-generation family of non-volatile SoC FPGA devices, built on state-of-the-art 28 nm non-volatile process technology. The PolarFire SoC family offers industry's first RISC-V based SoC FPGAs capable of running Linux®. It combines a powerful 64-bit 5x core RISC-V Microprocessor Subsystem (MSS), based on SiFive’s U54-MC family, with the PolarFire FPGA fabric in a single device.
RT PolarFire FPGAs
Microchip's RT PolarFire FPGAs combine our 60 years of space flight heritage with the industry’s lowest-power PolarFire FPGA family to enable new capabilities for space and mission-critical applications. RT PolarFire FPGA family includes RTPF500T, RTPF500TL, RTPF500TS, RTPF500TLS, RTPF500ZT, RTPF500ZTL, RTPF500ZTS, and RTPF500ZTLS devices.

Today's applications are expected to meet demanding functional requirements, and must do so securely by protecting both application design and information. Protecting design and information calls for secure hardware, and design and data security. Microchip's PolarFire FPGAs and PolarFire SoC FPGAs provide a solid foundation for all application security needs.

Design security protects the design intellectual property (IP) and other sensitive information such as cryptographic keys that are used for the FPGA configuration. Design IP includes designer's logic design, firmware code, and security settings loaded in the device. Design security assures that the user design programmed onto a device is secure, and operates as intended, for the life of the product. Data security protects application data—stored, communicated, or computed at run-time—from being copied, altered, or corrupted. PolarFire FPGA and PolarFire SoC FPGA devices have a dedicated crypto processor, referred as User Cryptoprocessor, for data security applications.

The following table summarizes the important attributes for a strong security.

Table . Attributes of Security
ComponentPolarFire® FPGA (MPF)PolarFire SoC FPGA (MPFS)RT PolarFire FPGA
Design Security Keys and Key Management✓✓✓
Bitstream Security✓✓✓
Hardware Access Control✓✓✓
Device-level Anti-tamper Features✓✓✓
Supply Chain Assurance✓✓✓
Secure Boot—✓—
Physical Memory Protection (PMP)—✓—
Memory Protection Unit (MPU)—✓—
Data Security✓✓✓

The rest of the chapters describe how these security attributes are implemented in the device families. These devices include features that provide enhanced security during all stages of the device life cycle from silicon manufacturing, user key injection and bitstream programming, to field updates, and finally to device decommissioning.

References