2 Reference Applications for SAM MPUs
This repository contains the MPLAB® Harmony 3 reference applications developed on Microchip 32-bit MPU development boards/kits.
32-bit MPU Reference Applications
The following reference applications are provided to evaluate solutions on 32-bit MPUs.
| Board/Kit | Link |
|---|---|
![]() | SAMA7G54 Evaluation Kit |
![]() | SAM9X60 Curiosity Development Board |
![]() | SAM9X75 Early Access Evaluation Board |
![]() | SAM9X60 Evaluation Kit |
| SAMA5D29 Evaluation Kit |
Note: The applications in this repository are an alternative
source of reference involving integration of multiple technologies, extending
hardware capabilities and demonstrating specific MPU features. Peripheral/Technology
specific applications are available in technology repositories such as csp, core, usb, net, gfx_apps, etc.