1 Microchip MPLAB® Harmony 3 Release Notes
Reference Applications for SAM MPUs Release v1.0.0
The following table provides the list of new applications:
| Application | Description | MPU | Development Board/Kit |
|---|---|---|---|
| sama5d29_curiosity_can_fd_getting_started | Getting Started CAN FD | SAMA5D29 | SAMA5D29 Curiosity Development Board |
| sama5d29_curiosity_can_fd_lcd_integration | CAN FD and LCD Integration | SAMA5D29 | SAMA5D29 Curiosity Development Board |
Updated Applications
| Application | Description | MPU | Development Board/Kit |
|---|---|---|---|
| sam9x60_cu_graphics_getting_started | Graphics Getting Started Application | SAM9X60 | SAM9X60 Curiosity Development Board |
| sam9x60_cu_snake_game | Snake Game Application | SAM9X60 | SAM9X60 Curiosity Development Board |
| sam9x60_ek_blink_led_qspi_xip | QSPI XIP Application | SAM9X60 | SAM9X60 Evaluation Kit |
| sam9x75_ea_usb_host_getting_started | USB Host Getting Started Application | SAM9X75 | SAM9X75 Early Access Evaluation Board |
| sama7g54_ek_blink_led_qspi_xip | QSPI XIP Application | SAMA7G54 | SAMA7G54 Evaluation Kit |
| sama7g54_ek_ethernet_web_server_getting_started | Ethernet Web Server Getting Started Application | SAMA7G54 | SAMA7G54 Evaluation Kit |
Deleted Applications
| Application | Description | Comment |
|---|---|---|
| NA | --- | --- |
Know Issues
- NA
Development Tools
- MPLAB® X IDE v6.20
- MPLAB® XC32 C/C++ Compiler v4.45
- MPLAB® X IDE plug-ins:
- MPLAB Code Configurator (MCC) v5.5.1