4.3.1 Flash the dsPIC33CK with the Demo Binary

Perform the following steps to flash the dsPIC33CK DSC with the demo binary:

  1. Open MPLAB IPE.
  2. In Settings, select Release from Reset.
    Figure 4-9. MPLAB® IPE Recommended Settings
    ???
  3. Select dsPIC33CK256MP508 as the target device.
  4. Select the PKoB programmer.
  5. Click Connect.
    Figure 4-10. MPLAB® IPE Correctly Configured for Operation
    A screenshot of a computer AI-generated content may be incorrect.
    Figure 4-11. MPLAB IPE Hex File Not Selected
    ???
  6. Locate the demo-anomaly-detection-mclv-48v-300w-hurst.hex file in the demo_binaries folder from the companion files.
    Figure 4-12. MPLAB IPE Hex File Properly Selected and Expected Console Output
    ???
  7. Click Program to complete the process.
    Figure 4-13. MPLAB® IPE Expected Output after Programming the Board
    ???