1.2 Hardware
| Name | Part Number | Purchasing Options |
|---|---|---|
|
MCLV-48V-300W Development Board |
EV18H47A | www.microchip.com/en-us/development-tool/EV18H47A |
|
Hurst PMSM Motor |
AC300020 | www.microchip.com/en-us/development-tool/AC300020 |
|
dsPIC33CK256MP508 Motor Control DIM |
EV62P66A | www.microchip.com/en-us/development-tool/ev62p66a |
|
Name |
Notes |
|---|---|
Power supply | 24V 2A (min) power supply compatible with the MCLV-48V-300W Development Board Used to power the board and the motor. |
USB Cable/micro B | Used to program the board and communicate between the PC and the board. |
3D printed load motor attachment | 3D printed disc to attach an unbalanced load to the motor. |