1.1 Software

The project should be compatible with any newer version of the tools used. However, this process has only been tested with the versions listed. It is recommended to use the versions listed in Table 1-1 before upgrading to newer versions