3.1 GCC Interrupt Functions in Assembly Language
In GCC, the interrupt function can be defined as:
.global __vector_N
__vector_N:
;interrupt function content
reti
Note:
N should be
replaced by “the vector number -1” in the device data sheet. For example,
__vector_5 is TIM0_OVF in ATtiny104 data sheet.