18.8.1 xxxPPS
Note: 
                
- The Reset value ‘m’ is determined by device default locations for that input.
- Refer to the “Pin Allocation Table” for details about available pins per port.
| Name: | xxxPPS | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PORT[2:0] | PIN[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | m | m | m | m | m | m | |||
Bits 5:3 – PORT[2:0] Peripheral Input PORT Selection(1)
| Reset States: | 
 | 
| Value | Description | 
|---|---|
| 010 | PORTC | 
| 001 | PORTB | 
| 000 | PORTA | 
Bits 2:0 – PIN[2:0] Peripheral Input PORT Pin Selection(2)
| Reset States: | 
 | 
| Value | Description | 
|---|---|
| 111 | Peripheral input is from PORTx Pin 7 (Rx7) | 
| 110 | Peripheral input is from PORTx Pin 6 (Rx6) | 
| 101 | Peripheral input is from PORTx Pin 5 (Rx5) | 
| 100 | Peripheral input is from PORTx Pin 4 (Rx4) | 
| 011 | Peripheral input is from PORTx Pin 3 (Rx3) | 
| 010 | Peripheral input is from PORTx Pin 2 (Rx2) | 
| 001 | Peripheral input is from PORTx Pin 1 (Rx1) | 
| 000 | Peripheral input is from PORTx Pin 0 (Rx0) |