27.4.1 ADCON0
Note:
- Available on 14/20-pin devices only (PIC16F15223/24/43/44).
- Available on 20-pin devices only (PIC16F15243/44).
| Name: | ADCON0 |
| Offset: | 0x09D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CHS[5:0] | GO | ON | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W/HS/HC | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:2 – CHS[5:0] Analog Channel Select
| CHS | Selected Channel |
|---|---|
111111-011111 | Reserved |
011110 | FVR Buffer 1 |
011101-011100 | Reserved |
011011 | VSS |
011010-010110 | Reserved |
010101 | RC5(1) |
010100 | RC4(1) |
010011 | RC3(1) |
010010 | RC2(1) |
010001-010000 | Reserved |
001111 | RB7(2) |
001110 | RB6(2) |
001101 | RB5(2) |
001100-000110 | Reserved |
000101 | RA5 |
000100 | RA4 |
000011 | Reserved |
000010 | RA2 |
000001 | RA1 |
000000 | RA0 |
Bit 1 – GO ADC Conversion Status
| Value | Description |
|---|---|
| 1 | ADC conversion cycle in progress. Setting this bit starts an ADC conversion cycle. This bit is automatically cleared by hardware when the ADC conversion has completed. |
| 0 | ADC conversion completed/not in progress |
Bit 0 – ON ADC Enable
| Value | Description |
|---|---|
| 1 | ADC is enabled |
| 0 | ADC is disabled an consumes no operating current |