27.4.3 ADACT
| Name: | ADACT | 
| Offset: | 0x09F | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ACT[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – ACT[3:0] Auto-Conversion Trigger Select
| ACT | Auto-conversion Trigger Source | 
|---|---|
| 1111-1110 | Reserved | 
| 1101 | Software read of ADRESH | 
| 1100-1010 | Reserved | 
| 1001 | Interrupt-on-change Interrupt Flag | 
| 001000 | PWM4_OUT | 
| 0111 | PWM3_OUT | 
| 0110 | CCP2_OUT | 
| 0101 | CCP1_OUT | 
| 0100 | TMR2_postscaled_OUT | 
| 0011 | TMR1_overflow | 
| 0010 | TMR0_overflow | 
| 0001 | Pin selected by ADACTPPS | 
| 0000 | External Trigger Disabled |