24.4.1 Synchronous Host Mode
The following bits are used to configure the EUSART for synchronous host operation:
- The SYNC bit is set to ‘1’ to configure the EUSART for synchronous operation
- The Clock Source Select (CSRC) bit is set to ‘1’ to configure the EUSART as the host
- The Single Receive Enable (SREN) bit is set to ‘0’ for transmit; SREN =1for receive (recommended setting to receive 1 byte)
- The Continuous Receive Enable (CREN) bit is set to ‘0’ for transmit; CREN =1to receive continuously
- The SPEN bit is set to ‘1’ to enable the EUSART interface
Important: Clearing the SREN and
         CREN bits ensure that the device is in the Transmit mode, otherwise the device will be
         configured to receive.