21.8.1 Software Gate Mode
This mode corresponds to legacy Timer2 operation. The timer
         increments with each clock input when ON = 1, and
         does not increment when ON = 0. When the TxTMR
         count equals the TxPR period count, the timer resets on the next clock and continues
         counting from zero. Operation with the ON bit software controlled is illustrated in Figure 21-3. With TxPR = 5,
         the counter advances until TxTMR = 5, and goes to zero with the next
         clock.
‘b00000)