21.8.3 Edge Triggered Hardware Limit Mode
In Hardware Limit mode, the timer can be reset by the TMRx_ers external signal before the timer reaches the period count. Three types of Resets are possible:
- Reset on rising or falling edge (MODE =
            ‘b00011)
- Reset on rising edge (MODE = ‘b00100)
- Reset on falling edge (MODE = ‘b00101)
When the timer is used in conjunction with the CCP in PWM mode then an early Reset shortens the period and restarts the PWM pulse after a two clock delay. Refer to Figure 21-5.
‘b00100)