21.10.5 TxCLKCON
| Name: | TxCLKCON | 
| Offset: | 0x0290 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CS[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – CS[2:0] Timer Clock Source Selection
| CS | Clock Source | ||
|---|---|---|---|
| 111 | Reserved | ||
| 110 | MFINTOSC (32 kHz) | ||
| 101 | MFINTOSC (500 kHz) | ||
| 100 | LFINTOSC | ||
| 011 | HFINTOSC | ||
| 010 | FOSC | ||
| 001 | FOSC/4 | ||
| 000 | Pin selected by T2INPPS | ||