21.10.6 TxRST
| Name: | TxRST | 
| Offset: | 0x0291 | 
Timer External Reset Signal Selection Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RSEL[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – RSEL[3:0] External Reset Source Selection
| RSEL | Reset Source | ||
|---|---|---|---|
| 1111-0101 | Reserved | ||
| 0100 | PWM4_OUT | ||
| 0011 | PWM3_OUT | ||
| 0010 | CCP2_OUT | ||
| 0001 | CCP1_OUT | ||
| 0000 | Pin selected by T2INPPS | ||