32.3.6 Thermal Characteristics

Table 32-6. 
Standard Operating Conditions (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +125°C

Param No.Sym.CharacteristicTyp.UnitsConditions
TH01θJAThermal Resistance Junction to Ambient70°C/W8-pin PDIP package
95.3°C/W8-pin SOIC package
52.26°C/W8-pin DFN package
100.0°C/W14-pin PDIP package
77.7°C/W14-pin SOIC package
100.0°C/W14-pin TSSOP package
30.9°C/W16-pin QFN package
62.2°C/W20-pin PDIP package
77.7°C/W20-pin SOIC package
31.1°C/W20-pin SSOP package
43.0°C/W20-pin VQFN package
TH03TJMAXMaximum Junction Temperature150°C
TH04PDPower Dissipation—WPD = PINTERNAL+PI/O
TH05PINTERNALInternal Power Dissipation—WPINTERNAL = IDD x VDD(1)
TH06PI/OI/O Power Dissipation—WPI/O = Σ(IOL*VOL)+Σ(IOH*(VDD-VOH))
TH07PDERDerated Power—WPDER = PDMAX (TJ-TA)/θJA(2)
Note:
  1. IDD is current to run the chip alone without driving any load on the output pins.
  2. TA = Ambient Temperature, TJ = Junction Temperature.