20.11.3 TxCLK
| Name: | TxCLK | 
| Offset: | 0x0211 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – CS[4:0] Timer Clock Source Selection
| CS | Clock Source | ||
|---|---|---|---|
| 11111-01001 | Reserved | ||
| 01000 | TMR0_OUT | ||
| 00111 | MFINTOSC (32 kHz) | ||
| 00110 | MFINTOSC (500 kHz) | ||
| 00101 | SFINTOSC (1 MHz) | ||
| 00100 | LFINTOSC | ||
| 00011 | HFINTOSC | ||
| 00010 | FOSC | ||
| 00001 | FOSC/4 | ||
| 00000 | Pin selected by T1CKIPPS | ||
| Reset States: | 
 |