24.6.3 BAUDxCON
| Name: | BAUDxCON | 
| Offset: | 0x011F | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ABDOVF | RCIDL | SCKP | BRG16 | WUE | ABDEN | ||||
| Access | R | R | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 
Bit 7 – ABDOVF Auto-Baud Detect Overflow
| Value | Name | Description | 
|---|---|---|
| 1 | SYNC
                  = 0 | Auto-baud timer overflowed | 
| 0 | SYNC = 0 | Auto-baud timer did not overflow | 
| X | SYNC = 1 | Don’t care | 
Bit 6 – RCIDL Receive Idle Flag
| Value | Name | Description | 
|---|---|---|
| 1 | SYNC
                  = 0 | Receiver is Idle | 
| 0 | SYNC = 0 | Start bit has been received and the receiver is receiving | 
| X | SYNC = 1 | Don’t care | 
Bit 4 – SCKP Clock/Transmit Polarity Select
| Value | Name | Description | 
|---|---|---|
| 1 | SYNC
                  = 0 | Idle state for transmit (TX) is a low level (transmit data inverted) | 
| 0 | SYNC = 0 | Idle state for transmit (TX) is a high level (transmit data is noninverted) | 
| 1 | SYNC = 1 | Data is clocked on rising edge of the clock | 
| 0 | SYNC = 1 | Data is clocked on falling edge of the clock | 
Bit 3 – BRG16 16-bit Baud Rate Generator Select
| Value | Description | 
|---|---|
| 1 | 16-bit Baud Rate Generator is used | 
| 0 | 8-bit Baud Rate Generator is used | 
Bit 1 – WUE Wake-Up Enable
| Value | Name | Description | 
|---|---|---|
| 1 | SYNC
                  = 0 | Receiver is waiting for a falling edge. Upon falling edge, no character will be received and the RCxIF flag will be set. WUE will automatically clear after RCxIF is set. | 
| 0 | SYNC = 0 | Receiver is operating normally | 
| X | SYNC = 1 | Don’t care | 
Bit 0 – ABDEN Auto-Baud Detect Enable
| Value | Name | Description | 
|---|---|---|
| 1 | SYNC
                  = 0 | Auto-Baud Detect mode is enabled (clears when auto-baud is complete) | 
| 0 | SYNC = 0 | Auto-Baud Detect is complete or mode is disabled | 
| X | SYNC = 1 | Don’t care |