32.4.5 Analog-to-Digital Converter (ADC) Accuracy Specifications(1,2)

Table 32-11. 

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
AD01NRResolution——10bit
AD02EILIntegral Error—0.5±2LSbADCREF+ = 3.0V, ADCREF- = VSS
AD03EDLDifferential Error—0.3±1LSbADCREF+ = 3.0V, ADCREF- = VSS
AD04EOFFOffset Error—1±2LSbADCREF+ = 3.0V, ADCREF- = VSS
AD05EGNGain Error—0.8±2.5LSbADCREF+ = 3.0V, ADCREF- = VSS
AD06VADREFADC Reference Voltage (ADREF+)1.8—VDDV
AD07VAINFull-Scale RangeVSS—ADREF+V
AD08ZAINRecommended Impedance of Analog Voltage Source—10—kΩ
AD09RVREFADC Voltage Reference Ladder Impedance—50—kΩ

* - These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Total Absolute Error is the sum of the offset, gain and integral non-linearity (INL) errors.
  2. The ADC conversion result never decreases with an increase in the input and has no missing codes.