4.3 Comments
In addition to the classic assembler comments starting with ';', AVRASM2 recognizes C-style comments. The following comment styles are recognized:
; The rest of the line is a comment (classic assembler comment) // Like ';', the rest of the line is a comment /* Block comment; the enclosed text is a comment, may span multiple lines.This style of comments cannot be nested. */