6.6 #else
Syntax
#else
Description
All the following lines until the corresponding #endif
are conditionally assembled if no previous branch in a compound #if …
#elif … sequence has been evaluated to true.
Example
#if defined(__ATmega48__) || defined(__ATmega88__)
// code specific for these parts
#elif defined (__ATmega169__)
// code specific for ATmega169
#else
#error "Unsupported part:" __PART_NAME__
#endif // part specific code