2 SAM9X60
The SAM9X60-V/6GW MPU is available in a 256-ball Thin Fine-Pitch Ball Grid Array (TFBGA) package with a 9x9 mm body size and a 0.5 mm ball pitch.
The SAM9X60-V/6GW MPU is available in a 256-ball Thin Fine-Pitch Ball Grid Array (TFBGA) package with a 9x9 mm body size and a 0.5 mm ball pitch.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.