5 SAMA5D27
The SAMA5D27-V/8GW MPU is available in a 289-ball Thin Fine-Pitch Ball Grid Array (TFBGA) package with a 9x9 mm body size and a 0.5 mm ball pitch.
The SAMA5D27-V/8GW MPU is available in a 289-ball Thin Fine-Pitch Ball Grid Array (TFBGA) package with a 9x9 mm body size and a 0.5 mm ball pitch.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.