4.2 Bill of Materials (BOM)

Table 4-1. Bill of Materials (BOM)
Qty. Reference Description Manufacturer Part Number
5C1, C4, C6, C23, C36Capacitor, Ceramic, 1 μF, 25V, 20%, X5R, SMD, 0603TDK CorporationC1608X5R1E105M080AC
4C2, C3, C24, C27Capacitor, Ceramic, 4.7 μF, 35V, 10%, X7R, SMD, 0805, AEC-Q200TDK CorporationCGA4J1X7R1V475K125AE
2C5, C41

Capacitor, Ceramic, 2700 pF, 50V, 5%,

C0G, SMD, 0603

Murata Manufacturing Co., Ltd.GRM1885C1H272JA01J
4C7, C8, C25, C26Capacitor, Aluminum-Polymer, 470 µF, 2.5V, 20%, SMD, 2917(7343 metric)Panasonic® - ECGEEFGX0E471R
18C10, C11, C12, C13, C14, C15, C16, C17, C18, C28, C29, C30, C31, C32, C33, C34, C35, C42 Capacitor, Ceramic, 100 µF, 4V, 20%, X6S, SMD, 0805Murata Manufacturing Co., Ltd.GRM21BC80G107ME15L
8C19, C20, C21, C22, C37, C38, C39, C40Capacitor, Ceramic, 22 µF, 35V, 20%, X5R, SMD, 0805TDK CorporationC2012X5R1V226M125AC
2J1, J9Connector, 2.54 mm Header, 1x3, Gold, 5.84 MH, Through Hole, VerticalAmphenol ICC (FCI)68000-103HLF
1J2Connector, 2.54 mm Header, 1x3, Tin, 5.84 MH, Through Hole, VerticalSamtec, Inc.TSW-103-07-T-S
3J3, J6, J8Connector, Power, M4, 9 × 9 mm, 7460307, 160A, Press-FitWurth Elektronik7460307
1J4Connector, 2.54 mm Header, 1x6, 5.84 MH, Through Hole, Right-AngleSullins Connector SolutionsPBC06SBBN
2J5, J7Connector, Terminal Screw, 50A, Female, 1x1, M4, Through Hole, VerticalWurth Elektronik74650174R
7R1, R4, R11, R18, R32, R33, R36Resistor, Thick Film, 0Ω, 1/10W, SMD, 0603YAGEO CorporationRC0603FR-070RL
2R2, R26Resistor, Thick Film, 2.7Ω, 1%, 1/16W, SMD, 0402YAGEO CorporationAC0402FR-072R7L
2R5, R27Resistor, Thick Film, 10 kΩ, 1%, 1/10W, SMD, 0402Panasonic® - ECGERJ-2RKF1002X
2R6, R35Resistor, Thick Film, 1 kΩ, 1%, 1/10W, SMD, 0603, AEC-Q200Vishay® DaleCRCW06031K00FKEA
4R7, R8, R9, R10Resistor, Thick Film, 4.99 kΩ, 1%, 1/16W, SMD, 0402Stackpole Electronics, Inc.RMCF0402FT4K99
7R12, R20, R23, R28, R29, R30, R31Resistor, Thick Film, 0Ω, 1/16W, SMD, 0402Bourns®, Inc.CR0402-J/-000GLF
2R13, R39Resistor, Thick Film, 3.16 kΩ, 1%, 1/10W, SMD, 0603, AEC-Q200Vishay® DaleCRCW06033K16FKEA
1R17Resistor, Thick Film, 25.5 kΩ, 1%, 1/10W, SMD, 0603Panasonic® - ECGERJ-3EKF2552V
1R19Resistor, Thick Film, 10 kΩ, 1%, 1/10W, SMD, 0603, AEC-Q200Bourns®, Inc.CR0603-JW-103ELF
1R22Resistor, Thick Film, 2.7Ω, 1%, 1/10W, SMD, 0603, AEC-Q200Vishay® DaleCRCW06032R70FKEA
1R25Resistor, Thick Film, 100Ω, 5%, 1/10W, SMD, 0603, AEC-Q200Stackpole Electronics, Inc.RMCF0603JT100R
1R34Resistor, Thick Film, 1.87 kΩ, 1%, 1/10W, SMD, 0402Panasonic® - ECGERJ-2RKF1871X
1R37Resistor, Thick Film, 1.13 kΩ, 1%, 1/10W, SMD, 0603, AEC-Q200Stackpole Electronics, Inc.RMCF0603FT1K13
2TP1, TP3Connector, Test Point, LOOP, Yellow, Through HoleKeystone® Electronics Corp.5014
11TP2, TP4, TP5, TP6, TP8, TP11, TP12, TP13, TP14, TP15, TP16Connector, Test Point, Silver, Mini 1.6 × 0.8 mm, SMDHarwin Plc.S2761-46R
1TP7Connector, Test Point, Loop, Red, Through HoleKeystone® Electronics Corp.5010
1TP9Connector, Test Point, Loop, Blue, Through HoleKeystone® Electronics Corp.5127
1TP10Connector, Test Point, Loop, Black, Through HoleKeystone® Electronics Corp.5011
2 U1, U225A Buck Converter Module Microchip Technology Inc. MCPF1525M06
1LABEL1Label, PCBA, 18 × 6 mm, Datamatrix: Assy#/Rev/Serial/DateACT Logimark AS505462
1PCB1Printed Circuit Board04-12868-R1
1PCBA1Printed Circuit Board Assembly02-02078-R1
Table 4-2. Bill of Materials (BOM) – Do Not Populate Parts
Qty. Reference Description Manufacturer Part Number
0R3, R14Resistor, Thick Film, 0Ω, 1/10W, SMD, 0603YAGEO CorporationRC0603FR-070RL
0R21Resistor, Thick Film, 0Ω, 1/16W, SMD, 0402Bourns®, Inc.CR0402-J/-000GLF