3 Software Requirements
| Software Tools & Device Specific Support Packages | Version |
|---|---|
| MPLAB X IDE | v6.10 |
| PIC32CX-BZ DFP (WBZ451) | v1.2.230 |
| XC32 COMPILER | v4.21 |
| MCC | v5.3.7 and above |
H3 FRAMEWORK Dependencies:
| Package Name | Version |
|---|---|
| bsp | v3.16.0 |
| CMSIS-FreeRTOS | v10.5.1 |
| core | v3.13.0 |
| Crypto | v3.8.0 |
| csp | v3.17.0 |
| dev_packs | v3.17.0 |
| wireless_15_4_mac | v1.0.0 |
| wireless_15_4_phy | v1.1.0 |
| wireless_pic32cxbz_wbz | v1.2.0 |
| wolfssl | v5.4.0 |