1 Introduction
The Push Pull star application is comprised of a Coordinator (FFD) and four End Devices (RFDs). The End Devices pull the data queued in the Coordinator through polling, and also transmit data to the Coordinator. This application serves as an illustration of the bidirectional capabilities of the 802.15.4 MAC network.