1.4.3 ADCRC (FRC) Oscillator Operation in Sleep Mode

If the part is in Sleep mode and the ADCRC (FRC) oscillator is used as clock source to the ADC, the oscillator continues to run after the conversion is complete, increasing the current consumption in Sleep mode. The oscillator will stop after the device exits Sleep mode and resumes normal code execution.

Work around

None.

Affected Silicon Revisions

A5B0B2
X