The PIC18F26/45/46Q10 devices you have received conform functionally to the current device data sheet (DS40001996F), except for the anomalies described in this document.
The silicon issues discussed in the following pages are for silicon revisions with the Device and Revision IDs listed in the table below.
The errata described in this document will be addressed in future revisions of the PIC18F26/45/46Q10 silicon.
Note: This document summarizes all silicon errata issues
from all silicon revisions, previous and current.
| Part Number | Device ID | Revision ID | ||
|---|---|---|---|---|
| A5 | B0 | B2 | ||
| PIC18F26Q10 | 0x7180 | 0xA045 | 0xA0C0 | 0xA0C2 |
| PIC18F45Q10 | 0x7140 | 0xA045 | 0xA0C0 | 0xA0C2 |
| PIC18F46Q10 | 0x7120 | 0xA045 | 0xA0C0 | 0xA0C2 |
Important: Refer to the Device/Revision ID section
in the current “PIC18F2X/4XQ10 Memory Programming Specification” (DS40001874) for
more detailed information on Device Identification and Revision IDs for your specific
device.
| Module | Feature | Item No. | Issue Summary | Affected Revisions | ||
|---|---|---|---|---|---|---|
| A5 | B0 | B2 | ||||
| Electrical Specifications | Sleep current | Sleep Current - Higher Sleep Current After Data Flash Memory (DFM) Write Operation | Higher current after DFM write | X | ||
| Resets | RMCLR flag | The RMCLR Flag in the PCON0 Register Cleared by Mistake | POR may clear the RMCLR bit by mistake | X | X | X |
| LPBOR | Low-Power Brown-out Reset (LPBOR) Mode | Trip point rises with temperature | X | |||
| Complementary Waveform Generator (CWG) | Auto-shutdown sources | CWG Auto-Shutdown Sources | CLC2 and CLC6 not available | X | ||
| Analog-to-Digital Converter with Computation (ADCC) | FVR reference | Missing Codes with FVR Reference | Missing codes when using FVR as reference | X | X | X |
| Burst average | ADCC Burst Average Mode | ADCNT may not increment | X | |||
| ADCRC (FRC) oscillator | ADCRC (FRC) Oscillator Operation in Sleep Mode | Oscillator continues to run in Sleep mode after conversion | X | |||
| Input slew rate | Unreliable Conversion Results with Fast Falling Slew Rate | Unreliable conversion results with fast falling slew rate | X | X | X | |
| Windowed Watchdog Timer (WWDT) | Window operation | Window Operation in Doze Mode | The window feature of WWDT does not operate correctly in Doze mode | X | ||
| Non-Volatile Memory (NVM) | NVMERR | NVMERR | The NVMERR bit is set by the device Reset after being cleared by the software | X | ||
| Self-write | PFM Writes Above 85° Celsius | Do not write above 85°C | X | |||
| Host Synchronous Serial Port (MSSP) | SPI | MSSP SPI Client Mode | SSPBUF may be corrupted by writes to other GPR/SFRs | X | ||
| Oscillator | HFINTOSC | Internal HFINTOSC Oscillator Varies up to 5% | 5% variation over temperature range | X | ||
| XT mode | Maximum Clock Frequency Limited to 2 MHz for XT Mode | Maximum clock frequency limited to 2 MHz for XT mode | X | X | ||
| In-Circuit Debugging | Software breakpoints | Software Breakpoints Are Not Available | Software breakpoints are not available | X | X | X |
| Program Flash Memory (PFM) | Self-write | The First Instruction Following a Self-Write Instruction May Not Execute | The first instruction following a self-write instruction may not execute | X | X | X |
|
Note: Only issues indicated in
the last column apply to the current silicon revision.
| ||||||