1.6.2 PFM Writes Above 85° Celsius
Do not perform write operations on the Program Flash Memory (PFM) when the temperature exceeds 85°C.
Work around
Perform PFM writes below 85°C.
Affected Silicon Revisions
| A5 | B0 | B2 |
| X |
Do not perform write operations on the Program Flash Memory (PFM) when the temperature exceeds 85°C.
Perform PFM writes below 85°C.
| A5 | B0 | B2 |
| X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.