1.3.1 CWG Auto-Shutdown Sources

Shutdown sources AS6E (CLC2_out) and AS7E (CLC6_out) are unavailable.

Work around

Route the Configurable Logic Cell (CLC) output through Peripheral Pin Select (PPS) to an output pin, and use the AS0E source selection (the pin selected by CWGxPPS) and PPS controls to select the same pin as the shutdown source.

Affected Silicon Revisions

A5B0B2
X