1.8.1 Internal HFINTOSC Oscillator Varies up to 5%
The internal HFINTOSC oscillator frequency varies up to 5% over the voltage and temperature range.
Work around
For systems requiring more precision, use an external crystal or ceramic resonator in one of the external oscillator modes.
Affected Silicon Revisions
| A5 | B0 | B2 |
| X |