1.2.2 Low-Power Brown-out Reset (LPBOR) Mode
The Brown-out Reset trip level increases proportionally with temperature to a level where BOR is never released. LPBOR cannot be used reliably because the trip level relative to temperature is indeterminate.
Work around
Use the Normal-Power BOR mode.
Affected Silicon Revisions
| A5 | B0 | B2 |
| X |