| D | 05/2022 |
- Added the section Drive Strength.
- Updated the section Crystal Recommendations with new
crystals.
|
| C | 09/2021 |
- General review of the application note text.
- Corrected Equation 1-5.
- Updated section Crystal Recommendations
with new AVR devices and crystals.
|
| B | 09/2018 |
- Corrected Table 5-1.
- Corrected cross references.
|
| A | 02/2018 |
- Converted to Microchip format and
replaced the Atmel document number 8333.
- Added support for tinyAVR 0- and
1-series.
|
| 8333E | 03/2015 |
- Changed XMEGA clock output from PD7 to PC7.
- XMEGA B added.
|
| 8333D | 072011 | Recommendation list updated. |
| 8333C | 02/2011 | Recommendation list updated. |
| 8333B | 11/2010 | Several updates and corrections. |
| 8333A | 08/2010 | Initial document revision. |