1.7 Temperature Tolerance

Typical tuning fork crystals are usually cut to center the nominal frequency at 25°C. Above and below 25°C, the frequency will decrease with a parabolic characteristic, as shown in Figure 1-7. The frequency shift is given by Equation 1-5, where f0 is the target frequency at T0 (typically 32.768 kHz at 25°C) and B is the temperature coefficient given by the crystal data sheet (typically a negative number).

Equation 1-5. Effect of Temperature Variation
f = f 0 ( 1 + B ( T − T 0 ) 2 )
Figure 1-7. Typical Temperature vs. Frequency Characteristics of a Crystal