5 Security Features
The TA101 device includes protection against both active (invasive) and passive (noninvasive) attacks on the certificates, private and symmetric keys stored within the device. Specific hardware and firmware elements are included to prevent environmental (voltage, temperature and frequency) attacks, emissions attacks, fault attacks, physical attacks, cloning and many other attack methodologies. All internal memory for private/symmetric keys or other secret data is encrypted.