1 Pin Configuration
The TA101 device is available in three package configuration options based on the desired I/O interface. These include:
- SPI-only interface in 8-pin SOIC
- I2C-only interface in 8-pin SOIC
- SPI and I2C interfaces in 24-pin 4 mm x 4 mm VQFN with 0.5 mm pad pitch