2.1.2.4 DIAG_INT_FrequencyIsResultReady()
bool DIAG_INT_FrequencyIsResultReady (diag_int_id_t intId)
Returns the interrupt diagnosis status.
| in | intId |
- ID for the interrupt being diagnosed |
true - If the diagnosis is finished and the result is ready false - If the diagnosis is ongoing |