2.1 Specifications

Table 2-1. OpenOCD Debug Probe Specifications

Characteristic

Specification

Board identification

OpenOCD Debug Probe

Board supply voltage

USB-powered

Temperature

Operating: 0°C to +70°C

Relative humidity

0 to 90% (non-condensing)

Main board dimensions

48 mm × 36 mm × 18.5 mm

RoHS status

RoHS 3-compliant

China RoHS status

EFUP50

REACH status

REACH-compliant