2.2 Power Source
The OpenOCD Debug Probe is powered via the USB Type-C connector (J4), which also acts as a data transmission link with the host PC.
On-board power management (USB 5Vcc to system 3.3Vcc) is handled via a MIC23150 buck converter.
The OpenOCD Debug Probe is powered via the USB Type-C connector (J4), which also acts as a data transmission link with the host PC.
On-board power management (USB 5Vcc to system 3.3Vcc) is handled via a MIC23150 buck converter.
DS50004043A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.